PLBG0209JC-A

Package Drawing
p209f1-65-eaf
Package Family
LFBGA
Pin Count
209
Pin Pitch (mm)
0.65
Dimension (mm x mm)
12x12
Typical Weight (g)
0.4
Max. Height (mm)
1.51
Mount pad
fig0013j
JEDEC Tray
H7980