PLBG0208GC-A

Package Drawing
p208f1-80-fn7
Package Family
LFBGA
Pin Count
208
Pin Pitch (mm)
0.8
Dimension (mm x mm)
15x15
Typical Weight (g)
0.63
Max. Height (mm)
1.56
Mount pad
fig0013j
JEDEC Tray
H7979-1