PLBG0197GB-A

Package Drawing
p197fa-80-en4
Package Family
LFBGA
Pin Count
197
Pin Pitch (mm)
0.8
Dimension (mm x mm)
13x13
Typical Weight (g)
0.48
Max. Height (mm)
1.56
Mount pad
fig0013j
JEDEC Tray
H7959-2