PLBG0181KB-A

Package Drawing
p181f1-50-ca9
Package Family
LFBGA
Pin Count
181
Pin Pitch (mm)
0.5
Dimension (mm x mm)
8x8
Typical Weight (g)
0.18
Max. Height (mm)
1.36
Mount pad
fig0013j
JEDEC Tray
H7984-2