PLBG0176JB-A

Package Drawing
p176f1-65-dar
Package Family
LFBGA
Pin Count
176
Pin Pitch (mm)
0.65
Dimension (mm x mm)
10x10
Typical Weight (g)
0.25
Max. Height (mm)
1.31
Mount pad
fig0013j
JEDEC Tray
H8017