PLBG0176GD-A

Package Drawing
p176f1-80-fn8
Package Family
LFBGA
Pin Count
176
Pin Pitch (mm)
0.8
Dimension (mm x mm)
15x15
Typical Weight (g)
0.61
Max. Height (mm)
1.56
Mount pad
fig0013j
JEDEC Tray
H7979-1