PLBG0168LA-A

Package Drawing
p168f1-40-bam
Package Family
LFBGA
Pin Count
168
Pin Pitch (mm)
0.4
Dimension (mm x mm)
6x6
Typical Weight (g)
0.082
Max. Height (mm)
1.21
Mount pad
fig0013j
JEDEC Tray
H7950-2