PLBG0161JC-A

Package Drawing
p161f1-65-da9
Package Family
LFBGA
Pin Count
161
Pin Pitch (mm)
0.65
Dimension (mm x mm)
10x10
Typical Weight (g)
0.27
Max. Height (mm)
1.51
Mount pad
fig0013j
JEDEC Tray
H7968