PLBG0160GE-A

Package Drawing
p160f1-80-enl
Package Family
LFBGA
Pin Count
160
Pin Pitch (mm)
0.8
Dimension (mm x mm)
13x13
Typical Weight (g)
0.45
Max. Height (mm)
1.56
Mount pad
fig0013j
JEDEC Tray
H7935