PLBG0144GG-A

Package Drawing
p144f1-80-eap
Package Family
LFBGA
Pin Count
144
Pin Pitch (mm)
0.8
Dimension (mm x mm)
12x12
Typical Weight (g)
0.91
Max. Height (mm)
1.36
Mount pad
fig0013j
JEDEC Tray
H7980