PLBG0129JA-A

Package Drawing
p129f1-65-cn7
Package Family
LFBGA
Pin Count
129
Pin Pitch (mm)
0.65
Dimension (mm x mm)
9x9
Typical Weight (g)
0.19
Max. Height (mm)
1.31
Mount pad
fig0013j
JEDEC Tray
H8186