PLBG0121GC-A

Package Drawing
p121f1-80-ea6
Package Family
LFBGA
Pin Count
121
Pin Pitch (mm)
0.8
Dimension (mm x mm)
12x12
Typical Weight (g)
0.4
Max. Height (mm)
1.58
Mount pad
fig0013j
JEDEC Tray
H7980