PLBG0113JA-A

Package Drawing
plbg0113ja_a
Package Family
LFBGA
Pin Count
113
Pin Pitch (mm)
0.65
Dimension (mm x mm)
8x8
Typical Weight (g)
0.15
Max. Height (mm)
1.5
Mount pad
fig0013j
JEDEC Tray
tray0088