PLBG0113GB-A

Package Drawing
p113f1-80-dac
Package Family
LFBGA
Pin Count
113
Pin Pitch (mm)
0.8
Dimension (mm x mm)
10x10
Typical Weight (g)
0.24
Max. Height (mm)
1.36
Mount pad
fig0013j
JEDEC Tray
H7968