PLBG0108GC-A

Package Drawing
p108f1-80-dn6
Package Family
LFBGA
Pin Count
108
Pin Pitch (mm)
0.8
Dimension (mm x mm)
11x11
Typical Weight (g)
0.3
Max. Height (mm)
1.56
Mount pad
fig0013j
JEDEC Tray
H7977-1