PLBG0100KA-A

Package Drawing
plbg0100ka_a
Package Family
LFBGA
Pin Count
100
Pin Pitch (mm)
0.5
Dimension (mm x mm)
5.5x5.5
Typical Weight (g)
0.1
Max. Height (mm)
1.3
Mount pad
fig0013j
JEDEC Tray
tray0057