PLBG0084KB-A

Package Drawing
p84f1-50-bae
Package Family
LFBGA
Pin Count
84
Pin Pitch (mm)
0.5
Dimension (mm x mm)
6x6
Typical Weight (g)
0.11
Max. Height (mm)
1.42
Mount pad
fig0013j
JEDEC Tray
H7950-2