PLBG0080JA-A

Package Drawing
plbg0080ja_a
Package Family
LFBGA
Pin Count
80
Pin Pitch (mm)
0.65
Dimension (mm x mm)
7x7
Typical Weight (g)
0.11
Max. Height (mm)
1.33
Mount pad
fig0013j
JEDEC Tray
tray0085