PLBG0080GC-A

Package Drawing
p80f1-80-cn8
Package Family
LFBGA
Pin Count
80
Pin Pitch (mm)
0.8
Dimension (mm x mm)
9x9
Typical Weight (g)
0.17
Max. Height (mm)
1.56
Mount pad
fig0013j
JEDEC Tray
H8186