PLBG0073GA-A

Package Drawing
p73f1-80-ca3
Package Family
LFBGA
Pin Count
73
Pin Pitch (mm)
0.8
Dimension (mm x mm)
8x8
Typical Weight (g)
0.15
Max. Height (mm)
1.38
Mount pad
fig0013j
JEDEC Tray
H7984-2