PLBG0064JB-A

Package Drawing
p64f1-65-ba4
Package Family
LFBGA
Pin Count
64
Pin Pitch (mm)
0.65
Dimension (mm x mm)
6x6
Typical Weight (g)
0.11
Max. Height (mm)
1.51
Mount pad
fig0013j
JEDEC Tray
H7950-2