PLBG0064GA-A

Package Drawing
plbg0064ga_a
Package Family
LFBGA
Pin Count
64
Pin Pitch (mm)
0.8
Dimension (mm x mm)
7x7
Typical Weight (g)
0.1
Max. Height (mm)
1.4
Mount pad
fig0013j
JEDEC Tray
tray0036