PLBG0048GB-A

Package Drawing
p48f1-80-bn1
Package Family
LFBGA
Pin Count
48
Pin Pitch (mm)
0.8
Dimension (mm x mm)
7x7
Typical Weight (g)
0.12
Max. Height (mm)
1.31
Mount pad
fig0013j
JEDEC Tray
H8224-1