K4.A

Package Drawing
k4.a
Package Family
CFP
Pin Count
4
Pin Pitch (mm)
2.54
Dimension (mm x mm)
4.19x6.48
Typical Weight (g)
0.24
Max. Height (mm)
2.84
LF Material
Alloy 42
Package and Pin Count
CFP4