K32.A

Package Drawing
k32.a
Package Family
CFP
Pin Count
32
Pin Pitch (mm)
1
Dimension (mm x mm)
21.08x11.18
Typical Weight (g)
2.12
Max. Height (mm)
3
LF Material
Not Applicable
Package and Pin Count
CFP32