K24.A

Package Drawing
k24.a
Package Family
CFP
Pin Count
24
Pin Pitch (mm)
1
Dimension (mm x mm)
15.24x10.16
Typical Weight (g)
1.39
Max. Height (mm)
2
LF Material
Alloy 42
Package and Pin Count
CFP24