J44.A

Package Drawing
j44.a
Package Family
CLCC
Pin Count
44
Pin Pitch (mm)
1
Dimension (mm x mm)
16.51x16.51
Typical Weight (g)
2.02
Max. Height (mm)
3
LF Material
Tungsten
Package and Pin Count
CLCC44