J32.A

Package Drawing
j32.a
Package Family
CLCC
Pin Count
32
Pin Pitch (mm)
1.27
Dimension (mm x mm)
13.97x11.43
Typical Weight (g)
1.18
Max. Height (mm)
3.05
LF Material
Tungsten
Package and Pin Count
CLCC32