J3.A

Package Drawing
j3.a
Package Family
CLCC
Pin Count
3
Pin Pitch (mm)
3.81
Dimension (mm x mm)
10.16x7.52
Typical Weight (g)
0.91
Max. Height (mm)
3.15
LF Material
Not Applicable
Package and Pin Count
CLCC3