J28.A

Package Drawing
j28.a
Package Family
CLCC
Pin Count
28
Pin Pitch (mm)
1
Dimension (mm x mm)
11.43x11.43
Typical Weight (g)
0.96
Max. Height (mm)
2
LF Material
Tungsten
Package and Pin Count
CLCC28