J20.A

Package Drawing
j20.a
Package Family
CLCC
Pin Count
20
Pin Pitch (mm)
1
Dimension (mm x mm)
8.89x8.89
Typical Weight (g)
0.555
Max. Height (mm)
2
LF Material
Tungsten
Package and Pin Count
CLCC20