F8.3A

Package Drawing
f8.3a
Package Family
CERDIP
Pin Count
8
Pin Pitch (mm)
2
Dimension (mm x mm)
9.65x6.30
Typical Weight (g)
0.83
Max. Height (mm)
5
LF Material
Alloy 42
Package and Pin Count
CERDIP8