F28.6

Package Drawing
f28.6
Package Family
CERDIP
Pin Count
28
Pin Pitch (mm)
2.54
Dimension (mm x mm)
36.83x13.21
Typical Weight (g)
8.09
Max. Height (mm)
5.89
LF Material
Alloy 42
Package and Pin Count
CERDIP28