F24.6

Package Drawing
f24.6
Package Family
CERDIP
Pin Count
24
Pin Pitch (mm)
2
Dimension (mm x mm)
31.75x13.21
Typical Weight (g)
7.19
Max. Height (mm)
5
LF Material
Alloy 42
Package and Pin Count
CERDIP24