F22.4

Package Drawing
f22.4
Package Family
CERDIP
Pin Count
22
Pin Pitch (mm)
2
Dimension (mm x mm)
27.18x9.65
Typical Weight (g)
3.86
Max. Height (mm)
5
LF Material
Alloy 42
Package and Pin Count
CERDIP22