F20.3

Package Drawing
f20.3
Package Family
CERDIP
Pin Count
20
Pin Pitch (mm)
2
Dimension (mm x mm)
24.64x7.32
Typical Weight (g)
2.68
Max. Height (mm)
5
LF Material
Alloy 42
Package and Pin Count
CERDIP20