F18.3

Package Drawing
f18.3
Package Family
CERDIP
Pin Count
18
Pin Pitch (mm)
2
Dimension (mm x mm)
22.61x7.32
Typical Weight (g)
2.6
Max. Height (mm)
5
LF Material
Alloy 42
Package and Pin Count
CERDIP18