F16.3

Package Drawing
f16.3
Package Family
CERDIP
Pin Count
16
Pin Pitch (mm)
2
Dimension (mm x mm)
19.30x7.32
Typical Weight (g)
2.13
Max. Height (mm)
5
LF Material
Alloy 42
Package and Pin Count
CERDIP16