F14.3

Package Drawing
f14.3
Package Family
CERDIP
Pin Count
14
Pin Pitch (mm)
2
Dimension (mm x mm)
19.30x7.32
Typical Weight (g)
2.06
Max. Height (mm)
5
LF Material
Alloy 42
Package and Pin Count
CERDIP14