HERMETIC Packaging

Package Code Feature Pin Count Weight (g) 旧パッケージコード 梱包仕様 Terminal Material (Base)
T10.B Metal Can Package 10 1.01 H2D
T12.C Metal Can Package 12 2.6 H6G
T3.B Metal Can Package 3 0.315 TDF
T3.C Metal Can Package 3 0.91 TAQ
T3.D Metal Can Package 3 4.5 TKA
T7.A Metal Can Package 7 TKC
T8.C Metal Can Package 8 0.97 H2A
T8.C Metal Can Package 8 0.97 H2P
Package Code Feature Pin Count Weight (g) 旧パッケージコード 梱包仕様 Terminal Material (Base)
F14.3 Ceramic Dual-In-Line Frit Seal Package 14 2.06 FCD
F14.3 Ceramic Dual-In-Line Frit Seal Package 14 2.06 FAZ
F14.3 Ceramic Dual-In-Line Frit Seal Package 14 2.06 FBY
F16.3 Ceramic Dual-In-Line Frit Seal Package 16 2.13 FAJ
F16.3 Ceramic Dual-In-Line Frit Seal Package 16 2.13 FBF
F16.3 Ceramic Dual-In-Line Frit Seal Package 16 2.13 FBZ
F18.3 Ceramic Dual-In-Line Frit Seal Package 18 2.6 FBQ
F18.3 Ceramic Dual-In-Line Frit Seal Package 18 2.6 FBP
F18.3 Ceramic Dual-In-Line Frit Seal Package 18 2.6 FCC
F20.3 Ceramic Dual-In-Line Frit Seal Package 20 2.68 FCA
F20.3 Ceramic Dual-In-Line Frit Seal Package 20 2.68 FBT
F22.4 Ceramic Dual-In-Line Frit Seal Package 22 3.86 FGA
F24.6 Ceramic Dual-In-Line Frit Seal Package 24 7.19 FKL
F24.6 Ceramic Dual-In-Line Frit Seal Package 24 7.19 FKM
F24.6 Ceramic Dual-In-Line Frit Seal Package 24 7.19 FKH
F28.6 Ceramic Dual-In-Line Frit Seal Package 28 8.09 FLA
F28.6 Ceramic Dual-In-Line Frit Seal Package 28 8.09 FKQ
F28.6 Ceramic Dual-In-Line Frit Seal Package 28 8.09 FKR
F28.6 Ceramic Dual-In-Line Frit Seal Package 28 8.09 FKY
F28.6 Ceramic Dual-In-Line Frit Seal Package 28 8.09 H1M
F32.6 Ceramic Dual-In-Line Frit Seal Package 32 10 FLC
F32.6 Ceramic Dual-In-Line Frit Seal Package 32 10 FLD
F40.6 Ceramic Dual-In-Line Frit Seal Package 40 12.74 FKV
F40.6 Ceramic Dual-In-Line Frit Seal Package 40 12.74 FKT
F40.6 Ceramic Dual-In-Line Frit Seal Package 40 12.74 FKX
F8.3A Ceramic Dual-In-Line Frit Seal Package 8 0.83 FAX
F8.3A Ceramic Dual-In-Line Frit Seal Package 8 0.83 FBX
Package Code Feature Pin Count Weight (g) 旧パッケージコード 梱包仕様 Terminal Material (Base)
K10.A Ceramic Flatpack Package 10 0.403 KCB
K10.A Ceramic Flatpack Package 10 0.403 H9A
K10.A Ceramic Flatpack Package 10 0.403 KCE
K10.A Ceramic Flatpack Package 10 0.403 KCP
K14.A Ceramic Flatpack Package 14 0.53 H9D
K14.A Ceramic Flatpack Package 14 0.56 KAL
K14.A Ceramic Flatpack Package 14 0.53 HWY
K14.A Ceramic Flatpack Package 14 0.6 KBP
K14.C Ceramic Flatpack Package 14 0.6 KCK
K14.C Ceramic Flatpack Package 14 0.6 KCY
K16.A Ceramic Flatpack Package 16 0.59 H9E
K16.A Ceramic Flatpack Package 16 0.59 KBG
K16.A Ceramic Flatpack Package 16 0.59 KBJ
K16.A Ceramic Flatpack Package 16 0.59 KBT
K16.A Ceramic Flatpack Package 16 0.59 KBV
K16.A Ceramic Flatpack Package 16 0.59 KCM
K16.A Ceramic Flatpack Package 16 0.59 KBB
K16.A Ceramic Flatpack Package 16 0.59 KBX
K16.E Ceramic Flatpack Package 16 0.59 KCG
K18.B Ceramic Flatpack Package 18 0.78 KBK
K18.B Ceramic Flatpack Package 18 0.78 KCU
K18.C Ceramic Flatpack Package 18 0.78 KCC
K18.D Ceramic Flatpack Package 18 1.07 KKB
K18.E Ceramic Flatpack Package 18 1.07 KKC
K2.A Ceramic Flatpack Package 2 0.07 KCN
K2.A Ceramic Flatpack Package 2 0.07 KCH
K20.A Ceramic Flatpack Package 20 0.88 KAX
K20.A Ceramic Flatpack Package 20 0.88 KBH
K20.A Ceramic Flatpack Package 20 0.88 KBU
K24.A Ceramic Flatpack Package 24 1.33 KCT
K24.A Ceramic Flatpack Package 24 1.39 HWA
K24.A Ceramic Flatpack Package 24 1.39 HWL
K24.A Ceramic Flatpack Package 24 1.35 HWM
K24.B Ceramic Flatpack Package 24 1.72 H9L
K28.A Ceramic Flatpack Package 28 2.15 H9M
K28.A Ceramic Flatpack Package 28 2.15 H9R
K28.A Ceramic Flatpack Package 28 2.15 KAT
K28.A Ceramic Flatpack Package 28 2.15 KAP
K28.A Ceramic Flatpack Package 28 2.15 KBR
K28.A Ceramic Flatpack Package 28 2.15 KDA
K28.A Ceramic Flatpack Package 28 2.15 KDB
K28.A Ceramic Flatpack Package 28 2.15 KBQ
K28.A Ceramic Flatpack Package 28 2.15 KCL
K28.A Ceramic Flatpack Package 28 2.15 KCS
K32.A Ceramic Flatpack Package 32 KCA
K32.A Ceramic Flatpack Package 32 2.12 KBZ
K4.A Ceramic Flatpack Package 4 0.24 KCW
K42.A Ceramic Flatpack Package 42 3.34 HWN
K42.A Ceramic Flatpack Package 42 3.34 KAV
K8.A Ceramic Flatpack Package 8 0.31 KBW
K8.A Ceramic Flatpack Package 8 0.31 KCJ
K8.A Ceramic Flatpack Package 8 0.31 KCR
NA Ceramic Flatpack Package 28 KBY
Package Code Feature Pin Count Weight (g) 旧パッケージコード 梱包仕様 Terminal Material (Base)
J20.A Ceramic Leadless Chip Carrier Package 20 0.555 HBG
J20.A Ceramic Leadless Chip Carrier Package 20 0.555 HEY
J20.A Ceramic Leadless Chip Carrier Package 20 0.555 JDK
J20.A Ceramic Leadless Chip Carrier Package 20 0.555 HBE
J20.C Ceramic Leadless Chip Carrier Package 20 0.51 HBB
J28.A Ceramic Leadless Chip Carrier Package 28 0.96 HBK
J28.A Ceramic Leadless Chip Carrier Package 28 0.96 JDJ
J28.A Ceramic Leadless Chip Carrier Package 28 0.96 HBM
J3.A Ceramic Leadless Chip Carrier Package 3 0.91 JSB
J3.A Ceramic Leadless Chip Carrier Package 3 0.91 JSA
J32.A Ceramic Leadless Chip Carrier Package 32 1.18 HEC
J32.A Ceramic Leadless Chip Carrier Package 32 1.18 JAF
J32.A Ceramic Leadless Chip Carrier Package 32 1.18 JAE
J4.A Ceramic Leadless Chip Carrier Package 4 0.29 JSC
J4.A Ceramic Leadless Chip Carrier Package 4 0.27 JSD
J44.A Ceramic Leadless Chip Carrier Package 44 2.02 HBN
J44.A Ceramic Leadless Chip Carrier Package 44 2.02 JDL
J8.A Ceramic Leadless Chip Carrier Package 8 0.22 JSE
NA Ceramic Leadless Chip Carrier Package 32 1.18 JAD
NA Ceramic Leadless Chip Carrier Package 40 1.017 HPU
NA Ceramic Leadless Chip Carrier Package 68 4.2 HPK
NA Ceramic Leadless Chip Carrier Package 64 JJD
Package Code Feature Pin Count Weight (g) 旧パッケージコード 梱包仕様 Terminal Material (Base)
G28.550X650A Ceramic Pin Grid Array Packages 28 GVA
G28.550X650A Ceramic Pin Grid Array Packages 28 GVB
G36.760X760A Ceramic Pin Grid Array Packages 36 3.64 GVC
G68.B Ceramic Pin Grid Array Packages 68 8.4 HTJ
NA Ceramic Pin Grid Array Packages 85 8.5 HXL
NA Ceramic Pin Grid Array Packages 121 11.492 GHC
Package Code Feature Pin Count Weight (g) 旧パッケージコード 梱包仕様 Terminal Material (Base)
NA Ceramic Quad Flatpack Package 48 2.21 RKP
NA Ceramic Quad Flatpack Package 132 4.926 RNW
NA Ceramic Quad Flatpack Package 84 7.2 RAP
NA Ceramic Quad Flatpack Package 132 RNC
R48.A Ceramic Quad Flatpack Package 48 1.61 RKB
R48.A Ceramic Quad Flatpack Package 48 1.61 RKN
R48.A Ceramic Quad Flatpack Package 48 1.61 RKS
R48.A Ceramic Quad Flatpack Package 48 1.602 RKU
R48.A Ceramic Quad Flatpack Package 48 1.54 RKY
R48.B Ceramic Quad Flatpack Package 48 2.44 RKX
R64.A Ceramic Quad Flatpack Package 64 1.428 RKV
R64.B Ceramic Quad Flatpack Package 64 1.428 RKW
R64.C Ceramic Quad Flatpack Package 64 2.65 RNY
R68.A Ceramic Quad Flatpack Package 68 4.9 RAE
Package Code Feature Pin Count Weight (g) 旧パッケージコード 梱包仕様 Terminal Material (Base)
D22.4A 22 2.4 H1Q
G48.A 48 HXG
J20.B 20 JDC
J20.C 20 JAB
J32.A 32 HBZ
K36.A 36 KNB
R84.A 84 RAN
Package Code Feature Pin Count Weight (g) 旧パッケージコード 梱包仕様 Terminal Material (Base)
D14.3 Ceramic Dual-In-Line Metal Seal Package 14 1.29 DAA
D14.3 Ceramic Dual-In-Line Metal Seal Package 14 1.29 HSG
D14.3 Ceramic Dual-In-Line Metal Seal Package 14 1.29 HVQ
D16.3 Ceramic Dual-In-Line Metal Seal Package 16 1.37 DAB
D16.3 Ceramic Dual-In-Line Metal Seal Package 16 1.37 DAV
D16.3 Ceramic Dual-In-Line Metal Seal Package 16 1.37 DBB
D16.3 Ceramic Dual-In-Line Metal Seal Package 16 1.37 H1D
D16.3 Ceramic Dual-In-Line Metal Seal Package 16 1.37 H4G
D16.3 Ceramic Dual-In-Line Metal Seal Package 16 1.37 HSJ
D18.3 Ceramic Dual-In-Line Metal Seal Package 18 1.55 DBA
D20.3 Ceramic Dual-In-Line Metal Seal Package 20 1.85 HXC
D20.3 Ceramic Dual-In-Line Metal Seal Package 20 1.85 H1K
D24.3 Ceramic Dual-In-Line Metal Seal Package 24 2.16 DAW
D24.3 Ceramic Dual-In-Line Metal Seal Package 24 2.16 DAS
D24.6 Ceramic Dual-In-Line Metal Seal Package 24 3.89 HVS
D24.6 Ceramic Dual-In-Line Metal Seal Package 24 4.07 HCC
D24.6 Ceramic Dual-In-Line Metal Seal Package 24 3.89 H6H
D24.6 Ceramic Dual-In-Line Metal Seal Package 24 3.89 HSZ
D24.6 Ceramic Dual-In-Line Metal Seal Package 24 3.89 HVR
D28.6 Ceramic Dual-In-Line Metal Seal Package 28 4.47 DKP
D28.6 Ceramic Dual-In-Line Metal Seal Package 28 4.47 H1T
D28.6 Ceramic Dual-In-Line Metal Seal Package 28 4.47 HVY
D28.6 Ceramic Dual-In-Line Metal Seal Package 28 4.47 H6T
D28.6 Ceramic Dual-In-Line Metal Seal Package 28 4.47 HVZ
D28.6 Ceramic Dual-In-Line Metal Seal Package 28 4.47 HXH
D40.6 Ceramic Dual-In-Line Metal Seal Package 40 6.87 HVW
D40.6 Ceramic Dual-In-Line Metal Seal Package 40 6.87 HVX
D40.6 Ceramic Dual-In-Line Metal Seal Package 40 6.87 H4J
D40.6 Ceramic Dual-In-Line Metal Seal Package 40 6.87 HXA
D40.6 Ceramic Dual-In-Line Metal Seal Package 40 6.87 HXB
D8.3 Ceramic Dual-In-Line Metal Seal Package 8 0.69 HDP
D8.3 Ceramic Dual-In-Line Metal Seal Package 8 0.69 DAX
D8.3 Ceramic Dual-In-Line Metal Seal Package 8 0.69 DAY
Package Code Feature Pin Count Weight (g) 旧パッケージコード 梱包仕様 Terminal Material (Base)
D14.3 14 1.29 DAK
D14.3 14 1.29 DAL
D14.3 14 1.29 DAM
D14.3 14 1.29 H1J
D14.3 14 1.29 H4Q
D14.3 14 1.29 H2Y
D14.3 14 1.29 H4H
D16.3 18 DAC
D16.3 18 DAD
D16.3 16 DAH
D16.3 16 DAF
D16.3 16 DAJ
D16.3 16 DAN
D16.3 16 DAR
D16.3 16 H4A
D16.3 16 H4S
D16.3 16 H4T
D16.3 16 H4W
D16.3 16 H5X
D16.3 16 H4X
D16.3 16 HNW
D16.3 16 DAQ
D16.3 16 DAP
D16.3 16 HNX
D16.3 16 HVF
D16.3 16 HSW
D16.3 16 HXD
D18.3 18 1.55 DAU
D18.3 18 H1G
D18.3 18 H2V
D18.3 18 H2X
D18.3 18 H2W
D18.3 18 1.55 HDL
D18.3 18 HSH
D18.3 18 HSF
D20.3 20 DAE
D20.3 20 H2S
D20.3 20 1.85 HSY
D20.3 20 H2Z
D20.3 20 HVE
D22.4 22 2.4 HVK
D22.4 22 2.4 HSX
D22.4A 22 2.4 H2E
D24.3 24 HDJ
D24.3 24 DAT
D24.6 24 DKA
D24.6 24 DKE
D24.6 24 DKG
D24.6 24 3.89 DKJ
D24.6 24 H1R
D24.6 24 H2K
D24.6 24 H3R
D24.6 24 H4C
D24.6 24 H3Y
D24.6 24 H4V
D24.6 24 H6F
D24.6 24 H6M
D24.6 24 H6K
D24.6 24 HNZ
D24.6 24 HYZ
D24.6 24 3.89 HST
D28.6 28 DKB
D28.6 28 DKF
D28.6 28 DKH
D28.6 28 DKK
D28.6 28 4.47 H1X
D28.6 28 H2G
D28.6 28 H4Y
D28.6 28 H6L
D28.6 28 4.47 H5T
D28.6 28 H6N
D28.6 28 HNY
D28.6 28 HVH
D40.6 40 DKD
D40.6 40 DKC
D40.6 40 H3V
D40.6 40 H9Z
D40.6 40 H3Z
D40.6 40 6.87 HDM
D40.6 40 HKY
D40.6 40 HVT
D40.6 40 HSE
F14.3 14 2.06 FAD
F14.3 14 2.06 FAR
F14.3 14 2.06 FAC
F14.3 14 2.06 FAT
F14.3 14 2.06 FBA
F14.3 14 2.06 FBB
F14.3 14 2.06 FBC
F14.3 14 2.06 FBD
F14.3 14 2.06 FBW
F14.3 14 2.06 FBE
F14.3 14 2.06 H1B
F14.3 14 2.06 FCE
F14.3 14 2.06 H6D
F14.3 14 2.06 H5P
F14.3 14 2.06 H5D
F14.3 14 2.06 H4D
F14.3 14 2.06 H6E
F14.3 14 2.06 HJC
F16.3 16 2.13 FAE
F16.3 16 2.13 FAF
F16.3 16 2.13 FBG
F16.3 16 2.13 FAH
F16.3 16 2.13 FAK
F16.3 16 2.13 FBH
F16.3 16 2.13 FBL
F16.3 16 2.13 FBK
F16.3 16 2.13 FBJ
F16.3 16 2.13 FBM
F16.3 16 2.13 H1F
F16.3 16 2.13 H1E
F16.3 16 2.13 FBN
F16.3 16 2.13 H2R
F16.3 16 2.13 H4B
F16.3 16 2.13 H5C
F16.3 16 2.13 H4Z
F16.3 16 2.13 HCG
F16.3 16 2.13 HJB
F18.3 18 2.6 FAN
F18.3 18 2.6 FAM
F18.3 18 2.6 H4N
F18.3 18 2.6 H5E
F18.3 18 2.6 HJE
F20.3 20 2.68 FAP
F20.3 20 2.68 FAQ
F20.3 20 2.68 FBR
F20.3 20 2.68 FBU
F20.3 20 2.68 FBS
F20.3 20 2.68 H1H
F20.3 20 2.68 H5Z
F20.3 20 2.68 HCK
F20.3 20 2.68 HCY
F20.3 20 2.68 HCL
F20.3 20 2.68 HCZ
F20.3 20 2.68 HJL
F22.4 22 3.86 FGB
F22.4 22 3.86 H2C
F24.3 24 3.25 FBV
F24.3 24 HDC
F24.3 24 3.25 FCB
F24.6 24 HKJ
F24.6 24 7.19 FKA
F24.6 24 7.19 FKF
F24.6 24 7.19 FKJ
F24.6 24 7.19 FKK
F24.6 24 7.19 FKG
F24.6 24 H1Z
F24.6 24 H5F
F24.6 24 H4K
F24.6 24 H2B
F24.6 24 H5J
F24.6 24 H5N
F24.6 24 HFN
F24.6 24 HDH
F24.6 24 HKF
F28.6 28 8.09 FKB
F28.6 28 8.09 FKC
F28.6 28 8.09 FKN
F28.6 28 8.09 FKW
F28.6 28 8.09 FKP
F28.6 28 8.09 H1P
F28.6 28 8.09 H1Y
F28.6 28 8.09 H2J
F28.6 28 8.09 HDK
F28.6 28 8.09 HKA
F28.6 28 8.09 HKS
F40.6 40 12.74 HCH
F40.6 40 12.74 FKU
F40.6 40 12.74 HDE
F40.6 40 12.74 HCJ
F40.6 40 12.74 HDF
F8.3A 8 0.83 FAW
F8.3A 8 0.83 FCF
F8.3A 8 0.83 FAY
F8.3A 8 0.83 HCM
F8.3A 8 0.83 FCG
F8.3A 8 0.83 HJD
G145.A 145 GMA
G145.A 145 HTL
G48.A 48 GAA
G68.A 68 HTK
G68.A 68 HTN
G68.A 68 HTP
G68.A 68 HXP
G84.A 84 HTE
G84.A 84 HTG
G85.A 85 8.5 HTX
G85.A 85 HTH
G85.A 85 HTM
J18.A 18 HPQ
J18.B 18 HLA
J18.B 18 HLB
J20.A 20 JDD
J20.B 20 HYS
J28.A 28 H4L
J28.A 28 HBL
J28.A 28 HBA
J28.A 28 HPH
J32.A 32 HBC
J32.A 32 HPZ
J44.A 44 HBP
J44.A 44 HBR
J44.A 44 2.02 JDB
J44.A 44 JDH
K14.A 14 KBF
K14.A 14 H9F
K14.A 14 H9C
K14.B 14 H3W
K14.B 14 H4F
K14.B 14 HNV
K14.B 14 H3Q
K16.A 16 H6R
K16.A 16 H9G
K16.A 16 KAH
K16.B 16 HUV
K16.D 16 H3X
K16.D 16 H6W
K16.D 16 H6P
K16.D 16 H6Q
K18.A 18 HRF
K20.A 20 H6Z
K20.A 20 HWP
K24.A 24 H4P
K24.B 24 KAS
K24.D 24 HFS
K28.A 28 KAF
K28.A 28 KAN
K28.A 28 KBC
K28.A 28 KBS
K28.B 28 KAQ
K28.B 28 KBM
K28.E 28 KBD
NA 256 RRB
NA 10 1.01 TAA
NA 12 1.06 TAJ
NA 16 TGA
NA 4 TDB
NA 6 TKB
NA 16 HRY
NA 40 HSQ
NA 48 HSS
NA 100 HTB
NA 69 HTQ
NA 85 HTR
NA 145 HTT
NA 121 HTV
NA 69 HTS
NA 121 HTY
NA 64 HTZ
NA 10 HUF
NA 28 HUD
NA 20 HUE
NA 14 HUG
NA 18 HUJ
NA 16 HUH
NA 14 AAB
NA 68 BAB
NA 24 HUL
NA 8 HUM
NA 24 HUN
NA 14 HUP
NA 16 HUS
NA 28 HUU
NA 20 HUX
NA 28 HUW
NA 14 HUZ
NA 16 HUY
NA 16 HVA
NA 44 HVC
NA 64 HWC
NA 48 HVV
NA 20 HWD
NA 16 HWE
NA 68 HWH
NA 32 QKR
NA 84 RAD
NA 68 RAJ
NA 68 RAL
NA 64 RAQ
NA 32 RKD
NA 64 RKE
NA 32 RKH
NA 40 H6X
NA 28 H8M
NA 42 H9W
NA 42 H9X
NA 10 HAA
NA 48 RKG
NA 64 RKF
NA 48 RKK
NA 132 RKM
NA 132 RKL
NA 132 RKR
NA 40 RKT
NA 196 RNB
NA 132 RNA
NA 196 RND
NA 14 HAB
NA 16 HAL
NA 16 HAN
NA 30 HAP
NA 44 HAQ
NA 24 HAR
NA 8 0.83 FAA
NA 8 0.83 FAB
NA 16 2.13 FAL
NA 16 2.13 FAU
NA 20 2.68 FAS
NA 8 0.83 FCH
NA 40 12.74 FKD
NA 40 12.74 FKS
NA 40 12.74 FKE
NA 32 FKZ
NA 28 FLB
NA 100 GCA
NA 68 GEA
NA 85 GEB
NA 93 GEC
NA 85 GED
NA 85 GEE
NA 120 GHB
NA 121 GHA
NA 145 GMB
NA 14 2.06 H1A
NA 16 2.13 H1C
NA 16 2.13 H1L
NA 64 H2F
NA 16 H2H
NA 40 H3S
NA 64 H2N
NA 132 H3T
NA 22 3.86 H4M
NA 22 3.86 H5K
NA 14 H6B
NA 16 H6C
NA 28 H6S
NA 64 RAB
NA 84 RAK
NA 44 RAF
NA 48 RKA
NA 24 H6V
NA 28 H6Y
NA 30 H8R
NA 14 H8U
NA H9P
NA 14 HAS
NA 84 HBS
NA 84 HBT
NA 68 HBY
NA 8 0.83 HCB
NA 24 HDA
NA 64 HDN
NA 32 HED
NA 132 RNE
NA 100 RNF
NA 164 RNG
NA 196 RNH
NA 172 RNJ
NA 132 RNK
NA 132 RNL
NA 172 RNP
NA 132 RNN
NA 132 RNM
NA 84 RNR
NA 34 SGC
NA 256 RRA
NA 48 HMF
NA 48 HMS
NA 40 HMZ
NA 28 HMK
NA 44 HPJ
NA 44 HPR
NA 40 HPS
NA 84 HPM
NA 18 HPW
NA 14 HRH
NA 26 HRD
NA 22 HRE
NA 16 HRJ
NA 24 HRK
NA 16 HRL
NA 24 HRQ
NA 68 HRS
NA 84 HRX
NA 14 HRZ
NA 2 HEM
NA 68 HEN
NA 84 HEP
NA 84 HEQ
NA 68 HER
NA 24 HFT
NA 64 HEZ
NA 36 HFQ
NA 40 HKX
NA 32 HKZ
NA 20 HLS
NA 84 HLT
NA