画像
Bluetooth Low Energy(LE)機能をシステムに追加するには、このテクノロジーを初めて使用するユーザにとっては困難な作業になる可能性があります。 部品の選択からRFレイアウト、電波法認証まで、必要な無線性能と認証を備えた最終製品を作成するために行うべき多くの作業が必要です。
認証済みのモジュールをご利用いただくことで、すばやく開発できます。 ルネサスのすべてのBluetooth LEモジュールは、アンテナと発振子等を搭載した電波法認証、Bluetooth認証済みです。パラメトリック検索のBuilt-in Antenna, External Antenna項目でAvailable 製品は、モジュール製品を提供します。さらにルネサスは、最終製品のBluetooth認証を取得するためのガイドラインも提供しています。
アプリケーション |
Wireless Standard |
Proprietary 2G4 protocol |
CPU |
Flash Memory (KB) |
ROM (KB) |
Memory Size (OTP) (KB) |
RAM (KB) |
GPIOs (#) |
Supply Voltage Vcc Range |
Integrated DCDC |
Integrated Battery Charger |
External Rails and Load Capacity |
Tx Current (mA) |
Rx current (mA) |
Output Power Range (dBm) |
Sensitivity (dBm) (dBm) |
Clock Rate (MHz) |
Flexible System Clock |
Execute from FLASH |
Hardware Crypto Engine |
QSPI Interface (#) |
SPI (#) |
I2C (#) |
UART (#) |
ADC |
USB Ports (#) |
LE Data Length Extensions |
2Mbps |
LE Coded PHY (Long Range) |
Advertising Extensions |
Periodic Advertising |
AoA |
AoD |
GATT Caching |
Bluetooth® Mesh |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||||||||||||||||||||||||||
Highly Integrated Advanced Bluetooth® 5.2 SoC | Consoles, E-bike, HMI, Rechargeable devices, Smart Home, Wearables | BLE 5.2 Core specification + optional features | Yes | M33F | 0 | 32 | 4 | 1536 | 79 | 2.9-4.75 | Yes, Low-IQ SIMO Buck & 4.5-5V Boost | Yes, 720mA JEITA compliant charger | 2 x 1.8V @ 100mA each | 3 | 1.85 | 6 | -97 | 160 | はい | はい | はい | 3 | 3 | 4 | 3 | 11 ENOB, 16Ksps with PGA | 1 | Supported | Supported | Not Supported | CABGA | 6.531 | ||||||
Highly Integrated Advanced Bluetooth® 5.2 SoC | Consoles, E-bike, HMI, Rechargeable devices, Smart Home, Wearables | BLE 5.2 Core specification + optional features | Yes | M33F | 0 | 32 | 4 | 1536 | 79 | 2.9-4.75 | Yes, Low-IQ SIMO Buck & 4.5-5V Boost | Yes, 720mA JEITA compliant charger | 2 x 1.8V @ 100mA each | 3 | 1.85 | 6 | -97 | 160 | はい | はい | はい | 3 | 3 | 4 | 3 | 11 ENOB, 16Ksps with PGA | 1 | Supported | Supported | Not Supported | CABGA | |||||||
Highly Integrated Advanced Bluetooth® 5.2 SoC | Consoles, E-bike, HMI, Rechargeable devices, Smart Home, Wearables | BLE 5.2 Core specification + optional features | Yes | M33F | 0 | 32 | 4 | 1536 | 79 | 2.9-4.75 | Yes, Low-IQ SIMO Buck & 4.5-5V Boost | Yes, 720mA JEITA compliant charger | 2 x 1.8V @ 100mA each | 3 | 1.85 | 6 | -97 | 160 | はい | はい | はい | 3 | 3 | 4 | 3 | 11 ENOB, 16Ksps with PGA | 1 | Supported | Supported | Not Supported | CABGA | |||||||
Highly Integrated Advanced Bluetooth® 5.2 SoC | Consoles, E-bike, HMI, Rechargeable devices, Smart Home, Wearables | BLE 5.2 Core specification + optional features | Yes | M33F | 0 | 32 | 4 | 1536 | 79 | 2.9-4.75 | Yes, Low-IQ SIMO Buck & 4.5-5V Boost | Yes, 720mA JEITA compliant charger | 2 x 1.8V @ 100mA each | 3 | 1.85 | 6 | -97 | 160 | はい | はい | はい | 3 | 3 | 4 | 3 | 11 ENOB, 16Ksps with PGA | 1 | Supported | Supported | Not Supported | CABGA | 6.824 | ||||||
低消費電力Bluetooth 5.1 SoC [SmartBond™] | Low cost BLE connectivity front-end and data pipe | BLE 5.1 Core specification | No | M0+ | 0 | 144 | 32 | 48 | 12 | 1.8-3.3 | N/A | No | 3.5 | 2.2 | 2.5 | -94 | 16 | はい | いいえ | はい | 1 | 1 | 2 | 10-bit x 4-ch | 0 | Supported | FCGQFN | 0.7469 | ||||||||||
SmartBond™ 超低消費電力Bluetooth® 5.1システムオンチップ | Asset tracking, Beacons, Connected health, Disposables, RCU | BLE 5.1 Core specification | No | M0+ | 0 | 144 | 32 | 48 | 12 | 1.1-3.6 | Integrated Buck/Boost DC-DC converter | No | 3.5 | 2.2 | 2.5 | -94 | 16 | はい | いいえ | はい | 1 | 1 | 2 | 10-bit x 4-ch | 0 | Supported | FCGQFN, WLCSP | 0.9231 | ||||||||||
SmartBond TINY™ Bluetooth® Low Energyモジュール | Asset tracking, Beacons, Connected health, Disposables, RCU | BLE 5.1 Core specification | No | M0+ | 0 | 144 | 32 | 48 | 12 | 1.1-3.6 | Integrated Buck DC-DC converter | No | 3.5 | 2.2 | 2.2 | -94 | 16 | はい | いいえ | はい | 1 | 1 | 2 | 10-bit x 4-ch | 0 | Supported | MODULE | 2.828 | ||||||||||
SmartBond TINY™ DA14535 Bluetooth® Low Energy 5.3 SoC | Asset tracking, Beacons, Connected health, Disposables, Industrial, RCU | BLE 5.3 Core specification | No | M0+ | 0 | 160 | 12 | 64 | 12 | 1.2-3.6 | Integrated Buck/Boost DC-DC converter | No | 3.1 | 2.5 | 4 | -94.5 | 16 | はい | いいえ | はい | 1 | 1 | 2 | 10-bit x 4-ch | 0 | Supported | FCGQFN | |||||||||||
SmartBond™ Bluetooth 5.0 SoC with Audio Interface | Beacons, Human Interface Devices, Proximity Tags, RCU | BLE 5.0 Core specification | No | M0 | 0 | 128 | 64 | 96 | 14, 25 | 0.9-3.5 | Integrated Buck/Boost DC-DC converter | No | 4.8, 4.9 | 5.1, 5.3 | -93 | 16 | いいえ | いいえ | はい | 1 | 1 | 2 | 10-bit x 4-ch | 0 | Supported | QFN40, WLCSP34 | 1.711 | |||||||||||
SmartBond™ Bluetooth 5.0 SoC with Audio Interface and 2Mbit Flash | Beacons, Human Interface Devices, Proximity Tags, RCU | BLE 5.0 Core specification | No | M0 | 256 | 128 | 64 | 96 | 24 | 1.8-3.5 | Integrated Buck DC-DC converter | No | 4.9 | 5.3 | -93 | 16 | いいえ | いいえ | はい | 1 | 1 | 2 | 10-bit x 4-ch | 0 | Supported | QFN40 | 2.927 | |||||||||||
SmartBond™フラッシュ内蔵マルチコア Bluetooth® LE SoC | Asset tracking, Connected health and more... |
BLE 5.2 Core specification | Yes | M33 & M0+ | 256 | 288 | 2 | 96 | 32 | 1.8-3.6 | Integrated Buck DC-DC converter | No | 2.1 | 1.2 | 6 | -97 | 64 | はい | はい | はい | 1 | 1 | 1 | 2 | 10-bit x 8-ch, 15-bit x 8-ch | 0 | Supported | Supported | Not Supported | Supported | Not Supported | TX Supported | TX Supported | Not Supported | Not Supported | 2.305 | ||
SmartBond™ Bluetooth® Low Energy 5.0 SoC with Enhanced Security and Flash | Charging cases, Rechargeable devices, USB-to-BLE dongles | BLE 5.0 Core specification | No | M0 | 1024 | 128 | 64 | 128 | 31 | 1.7-4.75 | SIMO Buck DC-DC converter | Yes, 400mA USB charger | 1.8V @ 75mA | 5.2 | 6 | -94 | 96 | はい | はい | はい | 2 | 2 | 2 | 10-bit x 8-ch | 1 | Supported | On request | AQFN60 | 6.93 | |||||||||
SmartBond™ Bluetooth® Low Energy 5.0 SoC with Enhanced Security | Banking, Industrial, Rechargeable devices, USB-to-BLE dongles | BLE 5.0 Core specification | No | M0 | 0 | 128 | 64 | 128 | 37 | 1.7-4.75 | SIMO Buck DC-DC converter | Yes, 400mA USB charger | 1.8V @ 75mA | 5.2 | 6 | -94 | 96 | はい | はい | はい | 1 | 2 | 2 | 2 | 10-bit x 8-ch | 1 | Supported | On request | AQFN60, WLCSP53 | 3.125 | ||||||||
Multi-Core Bluetooth® 5.2 SoC with System Power Management Unit | General purpose connectivity MCU | BLE 5.2 Core specification + optional features | Yes | M33F | 0 | 128 | 4 | 384 | 44 | 2.4-4.75 | SIMO Buck DC-DC converter | No | 3x 1.8V @ 50mA each | 3 | 1.8 | -97 | 96 | はい | はい | はい | 1 | 2 | 2 | 3 | 10-bit x 8-ch, 14-bit x 8-ch | 1 | Supported | Supported | Supported | Supported | Supported | TX Supported | 4.009 | |||||
Multi-Core Bluetooth® 5.2 SoC with System Power Management Unit | HMI, Rechargeable devices | BLE 5.2 Core specification + optional features | Yes | M33F | 0 | 128 | 4 | 512 | 44 | 2.4-4.75 | SIMO Buck DC-DC converter | Yes, 560mA JEITA compliant charger | 3x 1.8V @ 50mA each | 3 | 1.8 | 6 | -97 | 96 | はい | はい | はい | 1 | 2 | 2 | 3 | 10-bit x 8-ch, 14-bit x 8-ch | 1 | Supported | Supported | Supported | Supported | Supported | TX Supported | VFBGA86 | 4.131 | |||
高集積(USBチャージャーを含む)SmartBond Bluetooth® LE 5.2モジュール | HMI, Rechargeable devices | BLE 5.2 Core specification + optional features | Yes | M33F | 32000 | 128 | 4 | 512 | 40 | 2.4-4.75 | SIMO Buck DC-DC converter | Yes, 560mA JEITA compliant charger | 1x 3V @ 150mA, 3x 1.8V @ 50mA each | 3 | 1.8 | 6 | -96 | 96 | いいえ | はい | はい | 1 | 2 | 2 | 3 | 10-bit x 4-ch, 14-bit x 4-ch | 1 | Supported | Supported | Not Supported | Supported | Supported | Supported | TX Supported | Not Supported | Not Supported | MODULE | 9.134 |
Multi-Core Bluetooth® 5.2 SoC with System Power Management Unit | HMI, Rechargeable devices, Wearables | BLE 5.2 Core specification + optional features | Yes | M33F | 0 | 128 | 4 | 512 | 55 | 2.4-4.75 | SIMO Buck DC-DC converter | Yes, 560mA JEITA compliant charger | 3x 1.8V @ 50mA each | 3 | 1.8 | 6 | -97 | 96 | はい | はい | はい | 2 | 2 | 2 | 3 | 10-bit x 8-ch, 14-bit x 8-ch | 1 | Supported | Supported | Supported | Supported | Supported | TX Supported | VFBGA | 4.745 | |||
Multi-Core Bluetooth® 5.2 SoC with System Power Management Unit | 'Analog' Smart Watches, HMI, Rechargeable devices, Wearables | BLE 5.2 Core specification + optional features | Yes | M33F | 0 | 128 | 4 | 512 | 55 | 2.4-4.75 | SIMO Buck DC-DC converter | Yes, 560mA JEITA compliant charger | 3x 1.8V @ 50mA each | 3 | 1.8 | 6 | -97 | 96 | はい | はい | はい | 2 | 2 | 2 | 3 | 10-bit x 8-ch, 14-bit x 8-ch | 1 | Supported | Supported | Supported | Supported | Supported | TX Supported | VFBGA | 5.127 | |||
48MHz Bluetooth® 5.0 搭載低電力シングルチップ 32 ビットマイクロコントローラ | BLE 5.0 Core specification + optional features | Arm Cortex-M4 | 512 | 96 | 35 | 1.8-3.6 | 4.5 | 3.3 | 4 | -95 | 48 | いいえ | いいえ | はい | 0 | 2 | 2 | 6 | 14-bit x 8-ch | 1 | Supported | Supported | Supported | Not Supported | Not Supported | Not Supported | Supported | QFN | ||||||||||
賢くつながるBluetooth® Low Energyマイクロコントローラ | BLE 5.0 Core specification | RL78 | 128, 192, 256 | 12, 16, 20 | 32 | 1.6-3.6 | 4.3 | 3.5 | -90 | 32 | いいえ | いいえ | いいえ | 0 | 0 | 3 | 2 | 10-bit x 8-ch | 0 | Not Supported | Not Supported | Not Supported | Not Supported | Not Supported | Not Supported | Not Supported | HWQFN, MLZZ0042ZA-A | 2.588 | ||||||||||
IoTエンドポイント機器に向けた、Bluetooth® 5 無線通信とシステム制御を1チップで実現する32ビットマイコンおよびモジュール品 | BLE 5.0 Core specification + optional features | RXv2 | 512, 384 | 64 | 44, 30 | 1.8-3.6 | 4.3 | 3 | 4 | -95 | 54 | いいえ | いいえ | いいえ, はい | 0 | 4, 5 | 4, 5 | 3, 4 | 12-bit x 8-ch, 12-bit x 14-ch | 1 | Supported | Supported | Supported | Not Supported | Not Supported | Not Supported | Supported | HVQFN, TFBGA, TFLGA | 6.012 |
|
|
|
---|---|---|
分類 | タイトル | 日時 |
ホワイトペーパー | PDF 484 KB | |
ホワイトペーパー | PDF 716 KB | |
アプリケーションノート | PDF 1.28 MB 英語 | |
アプリケーションノート |
ログインしてダウンロード
PDF
1.28 MB
英語
関連ファイル:
|
|
4 items
|
Princess CEO John Padgett talks about transforming the cruise industry with the Renesas DA14695 multi-core Bluetooth® SoC with WiRa in their onboard medallion system to monitor 4,000 Wi-Fi access points, 2,000 crew devices and 8,000 sensors in real time.
Bluetooth Low Energy対応SoCを拡充し、フラッシュ内蔵でデュアルコアを搭載した低消費電力な「DA14592」を発売 | ニュース | 2024年1月18日 | |
|
ワイヤレスコネクティビティがソリューションの鍵を握る | ブログ | 2023年12月20日 |
|
What Is Matter 1.0? How Will It Disrupt Smart Home? | ブログ | 2023年1月6日 |
ルネサス初、Matterプロトコル対応のソフトウェア開発キットを発表 | ニュース | 2023年1月5日 | |
高集積かつ低消費電力のBluetooth Low Energy対応「DA1470x」SoCファミリを発売 | ニュース | 2022年6月21日 | |
最新規格Bluetooth® 5.3 Low Energy対応、次世代無線マイコン開発を発表 | ニュース | 2021年10月21日 | |
|
What’s New in Bluetooth® 5.3 Low Energy | ブログ | 2021年10月19日 |
超低消費電力IoTアプリケーション向けにBluetooth Low Energyモジュール「RYZ012」を提供開始 | ニュース | 2020年8月4日 | |
Bluetooth 5に対応したArm Cortex-M搭載の32ビットRAマイコン「RA4W1」を発売 | ニュース | 2020年5月7日 |