HD-6409

CMOS Manchester Encoder-Decoder

Product Status: 量産中(*)

OVERVIEW

The HD-6409 Manchester Encoder-Decoder (MED) is a high speed, low power device manufactured using self-aligned silicon gate technology. The device is intended for use in serial data communication, and can be operated in either of two modes. In the converter mode, the MED converts Nonreturn-to-Zero code (NRZ) into Manchester code and decodes Manchester code into Nonreturn-to-Zero code. For serial data communication, Manchester code does not have some of the deficiencies inherent in Nonreturn-to-Zero code. For instance, use of the MED on a serial line eliminates DC components, provides clock recovery, and gives a relatively high degree of noise immunity. Because the MED converts the most commonly used code (NRZ) to Manchester code, the advantages of using Manchester code are easily realized in a serial data link.

In the Repeater mode, the MED accepts Manchester code input and reconstructs it with a recovered clock. This minimizes the effects of noise on a serial data link. A digital phase lock loop generates the recovered clock. A maximum data rate of 1MHz requires only 50mW of power.

Manchester code is used in magnetic tape recording and in fiber optic communication, and generally is used where data accuracy is imperative. Because it frames blocks of data, the HD-6409 easily interfaces to protocol controllers.

KEY FEATURES

    • Converter or Repeater Mode
    • Independent Manchester encoder and decoder operation
    • Static to 1Mbps data rate ensured
    • Low bit error rate
    • Digital PLL clock recovery
    • On-chip oscillator
    • Low operating power: 50mW Typical at +5V
    • Pb-Free (RoHS Compliant)

PARAMETRICS

Parameters
HD-6409
Basic Information
Production Status
量産中(*)
特長
Independent Encoder and Decoder, No DC Component Allowing Transformer Coupling, High Noise Imm
データフレーム長
Complete Variable
データレート
1 MBit/s
認定レベル
Standard
温度範囲
-40 to +85

ブロック図

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Software Design Support

Title Description
CS+ An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.)
e2 studio Renesas eclipse embedded studio, known as e² studio, is a complete development and debug environment based on the popular Eclipse CDT project.
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)

下記をご確認ください