ISL43210A

Medium-Voltage, Single Supply, Single SPDT Analog Switch

Product Status: 量産中

OVERVIEW

The Intersil ISL43210A device is a precision, bidirectional, single SPDT analog switch designed to operate from a single +2.7V to +15V supply. Targeted applications include applications that require a +15V single supply such as 3D TV/Eyeware products and single supply +3.0V/+5V battery powered equipment that benefit from the devices low power consumption (5µW), low leakage currents (10nA max), and fast switching speeds (tON = 28ns, tOFF = 20ns). Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This device may be used to mux-in additional functionality while reducing ASIC design risk. Its small package alleviates board space limitations, making it an ideal solution.

The ISL43210A is a single committed SPDT, which is perfect for use in 2-to-1 multiplexer applications.

KEY FEATURES

  • Fully specified at 12V, 5V, and 3.3V supplies for 10% tolerances
  • ON-resistance (rON): 11Ω
  • rON matching between channels: <1Ω
  • Low charge injection: 5pC
  • Single supply operation: +2.7V to +15V
  • Low leakage current: 10nA
  • Fast switching action
  • tON: 25ns
  • tOFF: 17ns
  • Guaranteed break-before-make switching
  • Minimum 2000V ESD protection per method 3015.7
  • TTL, CMOS compatible
  • Available in 6 Ld SOT-23 package
  • Pb-free (RoHS compliant)

PARAMETRICS

Parameters
ISL43210A
Basic Information
Production Status
量産中
チャネル当たりのデバイス数
2
スイッチまたはMUX
Switch/MUX
構成
1 x 2:1
スイッチタイプ
SPDT
RDS (ON)
11 Ω
リーク
0.01 nA
ソース容量 (pf)
8
IS
0.05 µA
VCC (シングル) (V) (min)
2.7
VCC (シングル) (V) (max)
15
認定レベル
Standard
TON (ns)
25
TOFF (ns)
17
電荷注入 (pC)
5
ドレイン容量
28 pF
電源電圧Vcc範囲 (V)
+2.7 to +15
CANサンプル
YES
温度範囲
-40 to +85

ブロック図

下記をご確認ください