82C89

CMOS Bus Arbiter

Product Status: 量産中

OVERVIEW

The Intersil 82C89 Bus Arbiter is manufactured using a selfaligned silicon gate CMOS process (Scaled SAJI IV). This circuit, along with the 82C88 bus controller, provides full bus arbitration and control for multi-processor systems. The 82C89 is typically used in medium to large 80C86 or 80C88 systems where access to the bus by several processors must be coordinated. The 82C89 also provides high output current and capacitive drive to eliminate the need for additional bus buffering.

Static CMOS circuit design insures low operating power. The advanced Intersil SAJI CMOS process results in performance equal to or greater than existing equivalent products at a significant power savings.

KEY FEATURES

  • Pin Compatible with Bipolar 8289
  • Performance Compatible with:
  • 80C86/80C88 (5/8MHz)
  • Provides Multi-Master System Bus Control and Arbitration
  • Provides Simple Interface with 82C88/8288 Bus Controller
  • Synchronizes 80C86/8086, 80C88/8088 Processors with Multi-Master Bus
  • Bipolar Drive Capability
  • Four Operating Modes for Flexible System Configuration
  • Low Power Operation
  • ICCSB 10ìA (Max)
  • ICCOP 1mA/MHz (Max)
  • Operating Temperature Ranges
  • C82C89 0°C to +70°C
  • M82C89 -55°C to +125°C
  • Pb-Free Plus Anneal Available (RoHS Compliant)

PARAMETRICS

Parameters
82C89
Basic Information
Production Status
量産中
特長
Pin Compatible with Bipolar 8289
- Performance Compatible with: 80C86/80C88 (5MHz/8MHz)
- Provides Multi-Master System Bus Control and Arbitration
認定レベル
Standard
温度範囲
-55 to +125

ブロック図

下記をご確認ください