80C88

CMOS 8-Bit/16-Bit Microprocessor

Product Status: 量産中(*)

OVERVIEW

The Intersil 80C88 high performance 8-/16-bit CMOS CPU is manufactured using a self-aligned silicon gate CMOS process (Scaled SAJI IV). Two modes of operation, Minimum for small systems and Maximum for larger applications such as multiprocessing, allow user configuration to achieve the highest performance level.

Full TTL compatibility (with the exception of CLOCK) and industry-standard operation allow use of existing NMOS 8088 hardware and Intersil CMOS peripherals.

Complete software compatibility with the 80C86, 8086, and 8088 microprocessors allows use of existing software in new designs.

KEY FEATURES

  • Compatible with NMOS 8088
  • Direct software compatibility with 80C86, 8086, 8088
  • 8-bit data bus interface; 16-bit internal architecture
  • Completely static CMOS design
  • DC 5MHz (80C88)
  • DC 8MHz (80C88-2)
  • Low power operation
  • ICCSB 500µA maximum
  • ICCOP 10mA/MHz maximum
  • 1 MB of direct memory addressing capability
  • 24 operand addressing modes
  • Bit, byte, word, and block move operations
  • 8-bit and 16-bit signed/unsigned arithmetic
  • Bus-hold circuitry eliminates pull-up resistors
  • Wide operating temperature ranges
  • C80C88 0°C to +70°C
  • I80C88 -40°C to +85°C
  • M80C88 -55°C to +125°C
  • Pb-free available (RoHS compliant)

PARAMETRICS

Parameters
80C88
Basic Information
Production Status
量産中(*)
認定レベル
Standard
温度範囲
-55 to +125

ブロック図

下記をご確認ください