HI-5046A/883

DPDT CMOS Analog Switch

Product Status: 量産中

OVERVIEW

This CMOS analog switch offers low-resistance switching performance for analog voltages up to the supply rails and for signal currents up to 70mA. “ON” resistance is low and stays reasonably constant over the full range of operating signal voltage and current. RON remains exceptionally constant for input voltages between +5V and -5V and currents up to 50mA. Switch impedance also changes very little over temperature, particularly between 0°C and +75°C. RON is nominally 25Ω for the HI-5046A/883.

This device provides break-before-make switching and is TTL and CMOS compatible for maximum application versatility. Performance is further enhanced by Dielectric Isolation processing which insures latch-free operation with very low input and output leakage currents (0.8nA at +25°C). The HI-5046A/883 also features very low power operation (1.5mW at +25°C). The HI-5046A/883 is available in a 16 Ld CerDIP package and is specified over the temperature range of -55°C to +125°C.

KEY FEATURES

  • This Circuit is Processed in Accordance to MIL-STD-883 and is Fully Conformant Under the Provisions of Paragraph 1.2.1.
  • Wide Analog Signal Range . . . . . . . . . . . . . . . . . . ±15V
  • Low “On” Resistance . . . . . . . . . . 25Ω (Typ), 50Ω (Max)
  • High Current Capability . . . . . . . . . . . . . . . . 70mA (Max)
  • Break-Before-Make Switching
  • Turn-On Time. . . . . . . . . . . . .370ns (Typ), 800ns (Max)
  • Turn-Off Time . . . . . . . . . . . . 280ns (Typ), 400ns (Max)
  • No Latch Up
  • Input MOS Gates are Protected from Electrostatic Discharge
  • DTL, TTL, CMOS, PMOS Compatible

PARAMETRICS

Parameters
HI-5046A-883
Basic Information
Production Status
量産中
スイッチまたはMUX
Switch
構成
NO
スイッチ数
1
スイッチタイプ
DPDT
特長
Low RON, RON Matching
RDS (ON)
25 Ω
TON (ns)
370
TOFF (ns)
280
電荷注入 (pC)
50
SMD URL
認定レベル
QML Class Q (military)
リーク
0.8 nA
ソース容量 (pf)
11
ドレイン容量
11 pF
IS
0.1 mA
温度範囲
-55 to +125

下記をご確認ください