HI-201HS/883

High Speed Quad SPST CMOS Analog Switch

Product Status: 量産中

OVERVIEW

The HI-201HS/883 is a monolithic CMOS analog switch featuring very fast switching speeds and low ON resistance. This integrated circuit consists of four independently selectable SPST switches and is pin compatible with the industry standard HI-201 switch.

Fabricated using silicon-gate technology and the Intersil dielectric isolation process, this TTL compatible device offers improved performance over previously available CMOS analog switches while eliminating the problem of latch-up associated with other fabrication processes. Featuring maximum switching times of 50ns, low ON resistance of 50Ω maximum, and a wide analog signal range, the HI-201HS/883 is designed for any military application where improved switching performance, particularly switching speed, is required. (A more detailed discussion on the design and application of the HI-201HS/883 can be found in Application Note AN543.)

The HI-201HS/883 is available in a 16 Ld CerDIP package and is specified over the temperature range of -55°C to +125°C.

KEY FEATURES

  • This Circuit is Processed in Accordance to MIL-STD-883 and is Fully Conformant Under the Provisions of Paragraph 1.2.1.
  • Low On Release: 50Ω Max
  • Wide Analog Signal Range: ±15V
  • Turn-On Time: 50ns
  • Analog Current Range (Continuous): 25mA
  • TTL/CMOS Compatible
  • No Latch-Up
  • Pin Compatible with Standard HI-201

PARAMETRICS

Parameters
HI-201HS-883
Basic Information
Production Status
量産中
スイッチまたはMUX
Switch
構成
NC
スイッチ数
4
スイッチタイプ
SPST
特長
High Speed, Low RON
RDS (ON)
30 Ω
TON (ns)
30
TOFF (ns)
40
電荷注入 (pC)
10
SMD URL
認定レベル
QML Class Q (military)
リーク
0.3 nA
ソース容量 (pf)
10
ドレイン容量
10 pF
IS
4.5 mA
温度範囲
-55 to +125

下記をご確認ください