The ZMOD4410 Gas Sensor Module is designed for detecting total volatile organic compounds (TVOC) and monitoring indoor air quality (IAQ). It is a 12-pin LGA assembly (3.0 x 3.0 x 0.7 mm) that consists of a gas sense element and a CMOS signal conditioning IC. An additional package supporting waterproof IP67 rating is also available (3.0 x 3.0 x 0.9 mm). The module’s sense element consists of a heater element on a Si-based MEMS structure and a metal oxide (MOx) chemiresistor. The signal conditioner controls the sensor temperature and measures the MOx conductivity, which is a function of the gas concentration. 

The measurement results can be read via an I2C interface with the user’s microprocessor, which processes the data to determine the TVOC concentration, IAQ rating and estimated carbon dioxide (eCO2) level. This flexibility makes the sensors in the ZMOD4410 platform capable of providing a variety of measurement options by varying the method of operation or changing the firmware used to interpret the resistance measurements. Downloadable firmware libraries and source code provided by IDT enables detection of TVOC and odors and supports smart devices measuring IAQ that require low-power operation. The ZMOD4410 is ideal for applications such as thermostats, air purifiers, building controls, smart fans, HVAC equipment, and smart devices.

特長

  • Measurement of total organic compounds (TVOC) concentrations and indoor air quality (IAQ)
  • Module algorithm estimates carbon dioxide level (eCO2)
  • Additional waterproof package available supporting IP67 rating (ZMOD4410AI3V and ZMOD4410AI3R)
  • Algorithm to set a control signal to trigger an external action based on IAQ and odor change
  • Multiplexed input channel for heater, resistance, and temperature measurements
  • I2C interface: up to 400kHz
  • Configurable alarm/interrupt output with static and adaptive levels
  • Adjustable ADC resolution for optimal speed versus resolution: 16-bit maximum
  • External reset pin (active-LOW)
  • Siloxane resistant

製品選択

製品名 Part Status Pkg. Type Lead Count (#) Description Temp. Grade Pb (Lead) Free Carrier Type 購入/サンプル
Active LGA 12 Standard package I はい Reel
Availability
Active LGA 12 Standard package I はい Tray
Availability
Active LGA 12 Waterproof package-IP67 rating I はい Reel
Availability
Active LGA 12 Waterproof package-IP67 rating I はい Tray
Availability

ドキュメント

タイトル language 分類 形式 サイズ 日付
データシート
ZMOD4410 Datasheet データシート PDF 787 KB
ユーザーガイド、マニュアル
ZMOD4410 Programming Manual - Read Me マニュアル-ソフトウェア PDF 358 KB
アプリケーションノート、ホワイトペーパー
ZMOD4410 Application Note - TVOC Sensing アプリケーションノート PDF 1005 KB
AN-1005 ZMOD4410 Application Note - Estimating CO2 アプリケーションノート PDF 742 KB
Overview of TVOC and Indoor Air Quality ホワイトペーパー PDF 236 KB
PCN / PDN
PCN# : AI1910-01 Updated Datasheet MSL Rating from 1 to 3 製品変更通知 PDF 175 KB
その他資料
Sensing Technologies and Sensor Solutions Overview 概要 PDF 5.75 MB
ZMOD4410 Gas Sensor for Indoor Air Quality Overview 概要 PDF 774 KB
ZMOD4410 Altium Library Footprint and Schematic Symbol PCB設計ファイル ZIP 23 KB
KSI Report - Algorithm Evaluation for eCO2-Tracking レポート PDF 2.92 MB
KSI Survey Report on eCO2 Featuring ZMOD4410 レポート PDF 420 KB
KSI Report - ZMOD4410 Gas Sensors Compliance with the UBA's IAQ Study レポート PDF 2.19 MB

ダウンロード

タイトル language 分類 形式 サイズ 日付
ソフトウェア
ZMOD4410 - 1st Gen - Air Quality & eCO2 Firmware - Continuous and Low Power ソフトウェア ZIP 2.80 MB
ZMOD4410 - 2nd Gen - Air Quality & eCO2 Firmware - Recommended for New Designs ソフトウェア ZIP 2.59 MB
ZMOD4410 - Odors, Firmware for Fan Control ソフトウェア ZIP 2.42 MB
ZMOD4410 - Sulfur Odors Firmware ソフトウェア ZIP 2.46 MB
Hardware
ZMOD4410 Altium Library Footprint and Schematic Symbol PCB設計ファイル ZIP 23 KB

ボード&キット

製品名 タイトル 分類 Company
ZMOD4410-EVK TVOC and Indoor Air Quality Sensor Platform Evaluation Kit 評価 Renesas