Empowering Innovation Across Industries with GreenPAK

Renesas GreenPAK ICs are a family of configurable mixed-signal ICs that provide a small, cost-friendly, and personalized solution for many system-level circuit designs. GreenPAK provides a means of considerably reducing PCB size, BOM cost, and design time. Due to the features, configurability, and broad family of ICs, a designer can use a GreenPAK in almost any application within most industries. To help designers get started on how GreenPAK can be used in their designs we gladly provide the GreenPAK Cookbook and GreenPAK applications notes.

GreenPAK Design Examples: GreenPAK Cookbook

Renesas provides designers with the GreenPAK Cookbook, a valuable resource that illustrates a wide range of practical applications for GreenPAK devices. This comprehensive guide delves into two areas:

  • Techniques are focused on a task accomplished using only one or a few macrocells
  • Applications describe how techniques can be meshed together to create real, valuable applications

Each application comes with an associated downloadable GreenPAK design file, that allows you to view and customize the design.

Making Your Own Design with the Cookbook

Within the cookbook, we present simple real-world applications that showcase the capabilities of GreenPAK ICs. Yet, these devices possess ample macrocells and functionalities that extend beyond the cookbook designs. GreenPAK technology has enabled designers to create countless unique designs, expanding, combining, and personalizing basic applications, often similar to those in the cookbook. For example, by combining the "Basic Sequencer" application with elements from "Chapter 4: Safety Features", a custom self-regulating sequencing application emerges.

画像
GreenPAK Unique Solution
GreenPAK Unique Solution

The resulting integrated solutions, although more complex, tap into only a fraction of the available macrocells. With the complete range of GreenPAK ICs at your disposal, possibilities for modifying the cookbook designs are virtually limitless. Whether adapting existing designs or incorporating techniques from this resource into your own creations, the freedom to innovate is entirely yours.

Application Notes Library

Explore a comprehensive array of application notes that encompass GreenPAK™, HVPAK™, AnalogPAK™, and Power GreenPAK™ products in the documentation section below. These notes showcase diverse design examples, providing practical insights while spotlighting embedded features and macrocells. Use our free Go Configure Software Hub to access these files, see circuit designs and make customized changes.

Designed for both newcomers and experts, our intuitive design files enable seamless exploration, adaptation, and integration of these designs into your projects. Find inspiration, streamline workflows, and expand possibilities through our application notes library in the documents section below.

ドキュメント

分類 タイトル 日付
アプリケーションノート PDF 420 KB
アプリケーションノート PDF 457 KB
アプリケーションノート PDF 790 KB
アプリケーションノート PDF 598 KB
アプリケーションノート PDF 1006 KB
アプリケーションノート PDF 558 KB
アプリケーションノート PDF 678 KB
アプリケーションノート PDF 455 KB
アプリケーションノート PDF 553 KB
その他資料 ZIP 560 KB
アプリケーションノート PDF 802 KB
アプリケーションノート PDF 987 KB
アプリケーションノート PDF 521 KB
アプリケーションノート PDF 1.72 MB
アプリケーションノート PDF 415 KB
アプリケーションノート PDF 549 KB
アプリケーションノート PDF 641 KB
マニュアル-開発ツール PDF 14.57 MB 英語 , 简体中文
アプリケーションノート PDF 632 KB
アプリケーションノート PDF 441 KB
アプリケーションノート PDF 934 KB
アプリケーションノート PDF 2.06 MB
アプリケーションノート PDF 1.19 MB
アプリケーションノート PDF 987 KB
アプリケーションノート PDF 424 KB
アプリケーションノート PDF 373 KB
アプリケーションノート PDF 1.04 MB
アプリケーションノート PDF 2.03 MB
アプリケーションノート PDF 600 KB
アプリケーションノート PDF 503 KB
アプリケーションノート PDF 1.88 MB
アプリケーションノート PDF 560 KB
アプリケーションノート PDF 602 KB
アプリケーションノート PDF 626 KB
アプリケーションノート PDF 1009 KB
アプリケーションノート PDF 479 KB
アプリケーションノート PDF 561 KB
アプリケーションノート PDF 333 KB
アプリケーションノート PDF 2.85 MB
アプリケーションノート PDF 659 KB
アプリケーションノート PDF 2.44 MB
アプリケーションノート PDF 621 KB
アプリケーションノート PDF 721 KB
アプリケーションノート PDF 1.21 MB
アプリケーションノート PDF 680 KB
アプリケーションノート PDF 650 KB
アプリケーションノート PDF 937 KB
アプリケーションノート PDF 751 KB
アプリケーションノート PDF 260 KB
アプリケーションノート PDF 1.48 MB
アプリケーションノート PDF 220 KB
アプリケーションノート PDF 494 KB
アプリケーションノート PDF 303 KB
アプリケーションノート PDF 1.23 MB
アプリケーションノート PDF 352 KB
アプリケーションノート PDF 368 KB
アプリケーションノート PDF 1.03 MB
アプリケーションノート PDF 592 KB
アプリケーションノート PDF 562 KB
アプリケーションノート PDF 993 KB
アプリケーションノート PDF 377 KB
アプリケーションノート PDF 457 KB
アプリケーションノート PDF 1.10 MB
アプリケーションノート PDF 1.45 MB
アプリケーションノート PDF 876 KB
アプリケーションノート PDF 687 KB
アプリケーションノート PDF 728 KB
アプリケーションノート PDF 421 KB
アプリケーションノート PDF 253 KB
アプリケーションノート PDF 286 KB
アプリケーションノート PDF 390 KB
アプリケーションノート PDF 165 KB
アプリケーションノート PDF 322 KB
アプリケーションノート PDF 1.37 MB
アプリケーションノート PDF 241 KB
アプリケーションノート PDF 612 KB
アプリケーションノート PDF 299 KB
アプリケーションノート PDF 728 KB
アプリケーションノート PDF 1.42 MB
アプリケーションノート PDF 363 KB
アプリケーションノート PDF 380 KB
アプリケーションノート PDF 215 KB
アプリケーションノート PDF 646 KB
アプリケーションノート PDF 397 KB
アプリケーションノート PDF 277 KB
アプリケーションノート PDF 939 KB
アプリケーションノート PDF 306 KB
アプリケーションノート PDF 1.14 MB
アプリケーションノート PDF 743 KB
アプリケーションノート PDF 352 KB
アプリケーションノート PDF 591 KB
アプリケーションノート PDF 510 KB
アプリケーションノート PDF 451 KB
アプリケーションノート PDF 262 KB
アプリケーションノート PDF 343 KB
アプリケーションノート PDF 748 KB
アプリケーションノート PDF 1017 KB
アプリケーションノート PDF 769 KB
アプリケーションノート PDF 1.65 MB
アプリケーションノート PDF 430 KB
アプリケーションノート PDF 792 KB
アプリケーションノート PDF 949 KB
アプリケーションノート PDF 404 KB
アプリケーションノート PDF 689 KB
アプリケーションノート PDF 2.19 MB
アプリケーションノート PDF 882 KB
アプリケーションノート PDF 282 KB
アプリケーションノート PDF 637 KB
アプリケーションノート PDF 322 KB
アプリケーションノート PDF 255 KB
アプリケーションノート PDF 689 KB
アプリケーションノート PDF 246 KB
アプリケーションノート PDF 236 KB
アプリケーションノート PDF 277 KB
アプリケーションノート PDF 233 KB
アプリケーションノート PDF 275 KB
アプリケーションノート PDF 521 KB
アプリケーションノート PDF 735 KB
アプリケーションノート PDF 760 KB
アプリケーションノート PDF 337 KB
アプリケーションノート PDF 404 KB
アプリケーションノート PDF 445 KB
アプリケーションノート PDF 325 KB
アプリケーションノート PDF 588 KB
アプリケーションノート PDF 255 KB
アプリケーションノート PDF 405 KB 英語
アプリケーションノート PDF 1.01 MB
アプリケーションノート PDF 414 KB
アプリケーションノート PDF 1.25 MB
アプリケーションノート PDF 839 KB 英語
アプリケーションノート PDF 340 KB
アプリケーションノート PDF 574 KB
アプリケーションノート PDF 961 KB
アプリケーションノート PDF 341 KB
アプリケーションノート PDF 1005 KB
アプリケーションノート PDF 227 KB
アプリケーションノート PDF 492 KB
アプリケーションノート PDF 429 KB
アプリケーションノート PDF 509 KB
アプリケーションノート PDF 1.76 MB
アプリケーションノート PDF 583 KB
アプリケーションノート PDF 338 KB
アプリケーションノート PDF 166 KB
アプリケーションノート PDF 505 KB
アプリケーションノート PDF 316 KB
アプリケーションノート PDF 588 KB
アプリケーションノート PDF 272 KB
アプリケーションノート PDF 259 KB
アプリケーションノート PDF 621 KB
アプリケーションノート PDF 622 KB
アプリケーションノート PDF 817 KB
アプリケーションノート PDF 799 KB
アプリケーションノート PDF 1.24 MB
アプリケーションノート PDF 410 KB
アプリケーションノート PDF 384 KB 简体中文
アプリケーションノート PDF 660 KB
アプリケーションノート PDF 443 KB
アプリケーションノート PDF 417 KB
アプリケーションノート PDF 364 KB
アプリケーションノート PDF 1.25 MB
アプリケーションノート PDF 412 KB
アプリケーションノート PDF 503 KB
アプリケーションノート PDF 522 KB
アプリケーションノート PDF 417 KB
アプリケーションノート PDF 456 KB
アプリケーションノート PDF 840 KB
アプリケーションノート PDF 237 KB
アプリケーションノート PDF 379 KB
アプリケーションノート PDF 342 KB
アプリケーションノート PDF 523 KB
アプリケーションノート PDF 300 KB
アプリケーションノート PDF 652 KB
アプリケーションノート PDF 657 KB
アプリケーションノート PDF 818 KB
アプリケーションノート PDF 441 KB
アプリケーションノート PDF 483 KB
アプリケーションノート PDF 529 KB
アプリケーションノート PDF 358 KB
アプリケーションノート PDF 141 KB
アプリケーションノート PDF 779 KB
アプリケーションノート PDF 317 KB
アプリケーションノート PDF 378 KB
アプリケーションノート PDF 1.49 MB
アプリケーションノート PDF 422 KB
アプリケーションノート PDF 415 KB
アプリケーションノート PDF 205 KB
アプリケーションノート PDF 219 KB
アプリケーションノート PDF 444 KB
アプリケーションノート PDF 408 KB
アプリケーションノート PDF 170 KB
アプリケーションノート PDF 661 KB
アプリケーションノート PDF 1.38 MB
アプリケーションノート PDF 196 KB
アプリケーションノート PDF 541 KB
アプリケーションノート PDF 480 KB
アプリケーションノート PDF 248 KB
アプリケーションノート PDF 561 KB
アプリケーションノート PDF 192 KB
アプリケーションノート PDF 564 KB
アプリケーションノート PDF 897 KB
アプリケーションノート PDF 1.20 MB
アプリケーションノート PDF 332 KB
アプリケーションノート PDF 410 KB
アプリケーションノート PDF 195 KB
アプリケーションノート PDF 858 KB
アプリケーションノート PDF 242 KB
アプリケーションノート PDF 237 KB
アプリケーションノート PDF 156 KB
アプリケーションノート PDF 473 KB
アプリケーションノート PDF 549 KB
アプリケーションノート PDF 335 KB
アプリケーションノート PDF 217 KB 英語
アプリケーションノート PDF 520 KB
アプリケーションノート PDF 690 KB
アプリケーションノート PDF 691 KB
アプリケーションノート PDF 431 KB
アプリケーションノート PDF 815 KB
アプリケーションノート PDF 348 KB
アプリケーションノート PDF 739 KB
アプリケーションノート PDF 953 KB
アプリケーションノート PDF 1.26 MB
アプリケーションノート PDF 683 KB
アプリケーションノート PDF 534 KB
アプリケーションノート PDF 728 KB
アプリケーションノート PDF 1.24 MB
アプリケーションノート PDF 518 KB
アプリケーションノート PDF 2.00 MB
アプリケーションノート PDF 1.70 MB
アプリケーションノート PDF 615 KB
アプリケーションノート PDF 828 KB
アプリケーションノート PDF 627 KB
アプリケーションノート PDF 1.65 MB
アプリケーションノート PDF 1018 KB
アプリケーションノート PDF 558 KB
アプリケーションノート PDF 609 KB
アプリケーションノート PDF 390 KB
アプリケーションノート PDF 510 KB
アプリケーションノート PDF 1.27 MB
アプリケーションノート PDF 240 KB
アプリケーションノート PDF 764 KB
アプリケーションノート PDF 736 KB
アプリケーションノート PDF 435 KB
アプリケーションノート PDF 605 KB
アプリケーションノート PDF 778 KB
アプリケーションノート PDF 386 KB
アプリケーションノート PDF 1.00 MB
アプリケーションノート PDF 937 KB
アプリケーションノート PDF 512 KB
アプリケーションノート PDF 911 KB
アプリケーションノート PDF 1.01 MB
アプリケーションノート PDF 1.41 MB
アプリケーションノート PDF 508 KB
アプリケーションノート PDF 414 KB
アプリケーションノート PDF 364 KB
アプリケーションノート PDF 336 KB
アプリケーションノート PDF 956 KB
アプリケーションノート PDF 616 KB
アプリケーションノート PDF 1.34 MB
アプリケーションノート PDF 365 KB
アプリケーションノート PDF 917 KB
アプリケーションノート PDF 916 KB
アプリケーションノート PDF 1.29 MB
アプリケーションノート PDF 1.14 MB
アプリケーションノート PDF 1.88 MB
アプリケーションノート PDF 799 KB
アプリケーションノート PDF 840 KB
アプリケーションノート PDF 502 KB
アプリケーションノート PDF 748 KB
アプリケーションノート PDF 3.91 MB
アプリケーションノート PDF 513 KB
アプリケーションノート PDF 294 KB
アプリケーションノート PDF 481 KB
アプリケーションノート PDF 568 KB
アプリケーションノート PDF 1.01 MB
アプリケーションノート PDF 387 KB
アプリケーションノート PDF 667 KB
アプリケーションノート PDF 382 KB
アプリケーションノート PDF 539 KB
アプリケーションノート PDF 917 KB
アプリケーションノート PDF 470 KB
アプリケーションノート PDF 823 KB
アプリケーションノート PDF 558 KB
アプリケーションノート PDF 944 KB
アプリケーションノート PDF 469 KB
アプリケーションノート PDF 278 KB
アプリケーションノート PDF 660 KB
アプリケーションノート PDF 411 KB
アプリケーションノート PDF 402 KB
アプリケーションノート PDF 386 KB
アプリケーションノート PDF 408 KB
アプリケーションノート PDF 876 KB
アプリケーションノート PDF 414 KB
アプリケーションノート PDF 810 KB
アプリケーションノート PDF 668 KB
アプリケーションノート PDF 334 KB
アプリケーションノート PDF 847 KB
アプリケーションノート PDF 85 KB
297 items

Additional Resources

Advantages of the GreenPAK™ Product Family
説明

Cost-effective one-time NVM programmable devices that enable the integration of many system functions while minimizing component count, board space, and power consumption - GreenPAK benefits go beyond the integration of discrete and passive components into a single customized IC solution.

GreenPAK™ Development Process
説明

With GreenPAK's advanced programmable devices and intuitive software, users can create their own custom circuit designs in no time. Configure, program, and test custom samples within minutes, especially when working with the GreenPAK Advanced Development Board or any of our other hardware tools.