画像

ルネサスのアナログパワーモジュールファミリは、1つのパッケージに完全に統合されたDC/DCスイッチング降圧コンバータを御客様に提供します。 これらのモジュールは、コントローラ、パワーFET、出力インダクタ、および補償回路を1つのパッケージに組み合わせているため、外付け部品点数とコンバータ設計の複雑さの両方を最小限に抑えます。
An overview of Renesas’ digital and analog power module lineup which are designed to have excellent efficiency, output voltage accuracy and transient response in the best form factor. The RAA210130 digital power module is designed for high current applications (30A) while mini modules RAA210030 and RAA210040 target low current applications requiring an extremely small form factor.